Indexing plungers with five lobe grip (03190) (03190-11056)

Indexing plungers with five lobe grip (03190) 03190-11056

Product Details:

Manufacturer part number: 03190-11056

Brand: NORELEM

Price: 10.76

Delivery time: 4 Days


Technical Data:

Stroke S: 5 mm

Colour Cap: traffic red RAL 3020

Size: 1

D=pin diameter: 5 mm

D1=Thread: M10x1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03190-11056

Part Number
03190-11056
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke S
(mm)
Colour Cap Size D=pin diameter
(mm)
D1=Thread D2
(mm)
D3
(mm)
D4
(mm)
H1
(mm)
H2
(mm)
L=Length
(mm)
L1=thread length
(mm)
SW
(mm)

10.76 €

1 4 Days 5traffic red RAL 302015M10x15022.228.217.811.552.81313

Loading...

  1. 1

Basic information

Body Material Others Main material Thermoplastic Main colour black grey RAL 7021
Component material Steel Surface finish component hardened, ground and black oxidised

This page is Indexing plungers with five lobe grip (03190), part number 03190-11056.
You can find the detail information about specifications and dimensions on part number 03190-11056.

Variation of this product

Part Number
03190-1105
03190-11055
03190-11057
03190-1206
03190-12065
03190-12066
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke S
(mm)
Colour Cap Size D=pin diameter
(mm)
D1=Thread D2
(mm)
D3
(mm)
D4
(mm)
H1
(mm)
H2
(mm)
L=Length
(mm)
L1=thread length
(mm)
SW
(mm)

10.76 €

1 4 Days 5black grey RAL 702115M10x15022.228.217.811.552.81313

10.76 €

1 4 Days 5light grey RAL 703515M10x15022.228.217.811.552.81313

10.76 €

1 4 Days 5rape yellow RAL 102115M10x15022.228.217.811.552.81313

11.95 €

1 4 Days 6black grey RAL 702126M12x1155022.228.217.811.557.81714

11.95 €

1 4 Days 6light grey RAL 703526M12x1155022.228.217.811.557.81714

11.95 €

1 4 Days 6traffic red RAL 302026M12x1155022.228.217.811.557.81714

Tech Support