Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Form | B (mm) | B1 (mm) | D=locking pin diameter (mm) | D1=Thread | D2 (mm) | Fx30° (mm) | H (mm) | L (mm) | L1=Handle length (mm) | L3 (mm) | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.56 € | 1 | 4 Days | A | 9 | 3 | 4 | M10 | 10 | 1 | 6 | 38 | 25 | 20 | 14 | 8 | ||
14.56 € | 1 | 4 Days | A | 9 | 3 | 4 | M10x1 | 10 | 1 | 6 | 38 | 25 | 20 | 14 | 8 | ||
14.56 € | 1 | 4 Days | A | 9 | 3 | 5 | M10 | 10 | 1.3 | 6 | 38 | 25 | 20 | 14 | 8 | ||
14.78 € | 1 | 4 Days | A | 10.8 | 3.6 | 5 | M12 | 12 | 1.3 | 8 | 46.8 | 30 | 25 | 15 | 8 | ||
14.56 € | 1 | 4 Days | A | 9 | 3 | 5 | M10x1 | 10 | 1.3 | 6 | 38 | 25 | 20 | 14 | 8 | ||
14.78 € | 1 | 4 Days | A | 10.8 | 3.6 | 5 | M12x115 | 12 | 1.3 | 8 | 46.8 | 30 | 25 | 15 | 8 | ||
14.56 € | 1 | 4 Days | A | 9 | 3 | 6 | M10 | 10 | 1.8 | 6 | 38 | 25 | 20 | 14 | 8 | ||
14.78 € | 1 | 4 Days | A | 10.8 | 3.6 | 6 | M12 | 12 | 1.8 | 8 | 46.8 | 30 | 25 | 15 | 8 | ||
17.73 € | 1 | 4 Days | A | 14.4 | 4.8 | 6 | M16 | 16 | 1.8 | 10 | 60.4 | 40 | 32 | 35 | 15 | ||
14.56 € | 1 | 4 Days | A | 9 | 3 | 6 | M10x1 | 10 | 1.8 | 6 | 38 | 25 | 20 | 14 | 8 | ||
14.78 € | 1 | 4 Days | A | 10.8 | 3.6 | 6 | M12x115 | 12 | 1.8 | 8 | 46.8 | 30 | 25 | 15 | 8 | ||
17.73 € | 1 | 4 Days | A | 14.4 | 4.8 | 6 | M16x115 | 16 | 1.8 | 10 | 60.4 | 40 | 32 | 35 | 15 | ||
14.78 € | 1 | 4 Days | A | 10.8 | 3.6 | 8 | M12 | 12 | 2.3 | 8 | 46.8 | 30 | 25 | 15 | 8 | ||
17.73 € | 1 | 4 Days | A | 14.4 | 4.8 | 8 | M16 | 16 | 2.3 | 10 | 60.4 | 40 | 32 | 35 | 15 | ||
19.72 € | 1 | 4 Days | A | 18 | 6 | 8 | M20 | 20 | 2.3 | 12 | 70 | 50 | 35 | 60 | 20 | ||
14.78 € | 1 | 4 Days | A | 10.8 | 3.6 | 8 | M12x115 | 12 | 2.3 | 8 | 46.8 | 30 | 25 | 15 | 8 | ||
17.73 € | 1 | 4 Days | A | 14.4 | 4.8 | 8 | M16x115 | 16 | 2.3 | 10 | 60.4 | 40 | 32 | 35 | 15 | ||
19.72 € | 1 | 4 Days | A | 18 | 6 | 8 | M20x115 | 20 | 2.3 | 12 | 70 | 50 | 35 | 60 | 20 | ||
17.73 € | 1 | 4 Days | A | 14.4 | 4.8 | 10 | M16 | 16 | 2.8 | 10 | 60.4 | 40 | 32 | 35 | 15 | ||
19.72 € | 1 | 4 Days | A | 18 | 6 | 10 | M20 | 20 | 2.8 | 12 | 70 | 50 | 35 | 60 | 20 | ||
17.73 € | 1 | 4 Days | A | 14.4 | 4.8 | 10 | M16x115 | 16 | 2.8 | 10 | 60.4 | 40 | 32 | 35 | 15 | ||
19.72 € | 1 | 4 Days | A | 18 | 6 | 10 | M20x115 | 20 | 2.8 | 12 | 70 | 50 | 35 | 60 | 20 | ||
19.72 € | 1 | 4 Days | A | 18 | 6 | 12 | M20 | 20 | 3 | 12 | 70 | 50 | 35 | 60 | 20 | ||
19.72 € | 1 | 4 Days | A | 18 | 6 | 12 | M20x115 | 20 | 3 | 12 | 70 | 50 | 35 | 60 | 20 | ||
15.14 € | 1 | 4 Days | C | 9 | 3 | 4 | M10 | 10 | 1 | 6 | 38 | 25 | 20 | 14 | 8 | ||
15.14 € | 1 | 4 Days | C | 9 | 3 | 4 | M10x1 | 10 | 1 | 6 | 38 | 25 | 20 | 14 | 8 | ||
15.14 € | 1 | 4 Days | C | 9 | 3 | 5 | M10 | 10 | 1.3 | 6 | 38 | 25 | 20 | 14 | 8 | ||
15.46 € | 1 | 4 Days | C | 10.8 | 3.6 | 5 | M12 | 12 | 1.3 | 8 | 46.8 | 30 | 25 | 15 | 8 | ||
15.14 € | 1 | 4 Days | C | 9 | 3 | 5 | M10x1 | 10 | 1.3 | 6 | 38 | 25 | 20 | 14 | 8 | ||
15.46 € | 1 | 4 Days | C | 10.8 | 3.6 | 5 | M12x115 | 12 | 1.3 | 8 | 46.8 | 30 | 25 | 15 | 8 | ||
15.14 € | 1 | 4 Days | C | 9 | 3 | 6 | M10 | 10 | 1.8 | 6 | 38 | 25 | 20 | 14 | 8 | ||
15.46 € | 1 | 4 Days | C | 10.8 | 3.6 | 6 | M12 | 12 | 1.8 | 8 | 46.8 | 30 | 25 | 15 | 8 | ||
18.48 € | 1 | 4 Days | C | 14.4 | 4.8 | 6 | M16 | 16 | 1.8 | 10 | 60.4 | 40 | 32 | 35 | 15 | ||
15.14 € | 1 | 4 Days | C | 9 | 3 | 6 | M10x1 | 10 | 1.8 | 6 | 38 | 25 | 20 | 14 | 8 | ||
15.46 € | 1 | 4 Days | C | 10.8 | 3.6 | 6 | M12x115 | 12 | 1.8 | 8 | 46.8 | 30 | 25 | 15 | 8 | ||
18.48 € | 1 | 4 Days | C | 14.4 | 4.8 | 6 | M16x115 | 16 | 1.8 | 10 | 60.4 | 40 | 32 | 35 | 15 | ||
15.46 € | 1 | 4 Days | C | 10.8 | 3.6 | 8 | M12 | 12 | 2.3 | 8 | 46.8 | 30 | 25 | 15 | 8 | ||
18.48 € | 1 | 4 Days | C | 14.4 | 4.8 | 8 | M16 | 16 | 2.3 | 10 | 60.4 | 40 | 32 | 35 | 15 | ||
20.93 € | 1 | 4 Days | C | 18 | 6 | 8 | M20 | 20 | 2.3 | 12 | 70 | 50 | 35 | 60 | 20 | ||
15.46 € | 1 | 4 Days | C | 10.8 | 3.6 | 8 | M12x115 | 12 | 2.3 | 8 | 46.8 | 30 | 25 | 15 | 8 | ||
18.48 € | 1 | 4 Days | C | 14.4 | 4.8 | 8 | M16x115 | 16 | 2.3 | 10 | 60.4 | 40 | 32 | 35 | 15 | ||
20.93 € | 1 | 4 Days | C | 18 | 6 | 8 | M20x115 | 20 | 2.3 | 12 | 70 | 50 | 35 | 60 | 20 | ||
18.48 € | 1 | 4 Days | C | 14.4 | 4.8 | 10 | M16 | 16 | 2.8 | 10 | 60.4 | 40 | 32 | 35 | 15 | ||
20.93 € | 1 | 4 Days | C | 18 | 6 | 10 | M20 | 20 | 2.8 | 12 | 70 | 50 | 35 | 60 | 20 | ||
18.48 € | 1 | 4 Days | C | 14.4 | 4.8 | 10 | M16x115 | 16 | 2.8 | 10 | 60.4 | 40 | 32 | 35 | 15 | ||
20.93 € | 1 | 4 Days | C | 18 | 6 | 10 | M20x115 | 20 | 2.8 | 12 | 70 | 50 | 35 | 60 | 20 | ||
20.93 € | 1 | 4 Days | C | 18 | 6 | 12 | M20 | 20 | 3 | 12 | 70 | 50 | 35 | 60 | 20 | ||
20.93 € | 1 | 4 Days | C | 18 | 6 | 12 | M20x115 | 20 | 3 | 12 | 70 | 50 | 35 | 60 | 20 |
Loading...
Body Material | Steel |
---|
Configure
Basic Attributes
Form
B(mm)
B1(mm)
D=locking pin diameter(mm)
D1=Thread
D2(mm)
Fx30°(mm)
H(mm)
L(mm)
L1=Handle length(mm)
L3(mm)
Spring force final pressure F2 approx.(N)
Spring force initial pressure F1 approx.(N)
Filter by standard shipping days
Optional Attributes