Indexing plungers with grip Form B and D (03099) (03099-050512)

Indexing plungers with grip Form B and D (03099) 03099-050512

Product Details:

Manufacturer part number: 03099-050512

Brand: NORELEM

Price: 14.89

Delivery time: 4 Days


Technical Data:

Form: B

B: 10.8 mm

B1: 3.6 mm

D=locking pin diameter: 5 mm

D1=Thread: M12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03099-050512

Part Number
03099-050512
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form B
(mm)
B1
(mm)
D=locking pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
H
(mm)
L
(mm)
L1=Handle length
(mm)
L3
(mm)
SW
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

14.89 €

1 4 Days B10.83.65M12121.3846.8302519158

Loading...

  1. 1

Basic information

Body Material Steel

This page is Indexing plungers with grip Form B and D (03099), part number 03099-050512.
You can find the detail information about specifications and dimensions on part number 03099-050512.

Variation of this product

Part Number
03099-0504101
03099-050510
03099-0505101
03099-0505121
03099-050610
03099-0506101
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Form B
(mm)
B1
(mm)
D=locking pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
H
(mm)
L
(mm)
L1=Handle length
(mm)
L3
(mm)
SW
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

14.71 €

1 4 Days B934M10x1101638252017148

14.71 €

1 4 Days B935M10101.3638252017148

14.71 €

1 4 Days B935M10x1101.3638252017148

14.89 €

1 4 Days B10.83.65M12x115121.3846.8302519158

14.71 €

1 4 Days B936M10101.8638252017148

14.71 €

1 4 Days B936M10x1101.8638252017148

Tech Support