Cam-action indexing plungers (03099) (Part Numbers)

Cam-action indexing plungers (03099)
· Can be used for all types of locking and fixating

· The lock is released by turning the grip 180°

· Indexing notch for holding the position

· Indexing pin hardened

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03099-080410
03099-080510
03099-080512
03099-080610
03099-080612
03099-080616
03099-080812
03099-080816
03099-080820
03099-081016
03099-081020
03099-081220
03099-090410
03099-090510
03099-090512
03099-090610
03099-090612
03099-090616
03099-090812
03099-090816
03099-090820
03099-091016
03099-091020
03099-091220
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form B
(mm)
B1
(mm)
D=locking pin diameter
(mm)
D1=Thread
(mm)
Fx30°
(mm)
H
(mm)
L
(mm)
L1=Handle length
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

14.63 €

1 4 Days E93410163825148

14.63 €

1 4 Days E935101.363825148

14.99 €

1 4 Days E10.83.65121.3846.830158

14.63 €

1 4 Days E936101.863825148

14.99 €

1 4 Days E10.83.66121.8846.830158

17.80 €

1 4 Days E14.44.86161.81060.4403515

14.99 €

1 4 Days E10.83.68122.3846.830158

17.80 €

1 4 Days E14.44.88162.31060.4403515

20.40 €

1 4 Days E1868202.31270506020

17.80 €

1 4 Days E14.44.810162.81060.4403515

20.40 €

1 4 Days E18610202.81270506020

20.40 €

1 4 Days E186122031270506020

15.37 €

1 4 Days F93410163825148

15.37 €

1 4 Days F935101.363825148

15.69 €

1 4 Days F10.83.65121.3846.830158

15.37 €

1 4 Days F936101.863825148

15.69 €

1 4 Days F10.83.66121.8846.830158

18.56 €

1 4 Days F14.44.86161.81060.4403515

15.69 €

1 4 Days F10.83.68122.3846.830158

18.56 €

1 4 Days F14.44.88162.31060.4403515

21.51 €

1 4 Days F1868202.31270506020

18.56 €

1 4 Days F14.44.810162.81060.4403515

21.51 €

1 4 Days F18610202.81270506020

21.51 €

1 4 Days F186122031270506020

Loading...

  1. 1

Basic information

Body Material Steel

Tech Support