Cam-action indexing plungers with stop, Form A and C (03099) (03099-20-1040616)

Cam-action indexing plungers with stop, Form A and C (03099) 03099-20-1040616

Product Details:

Manufacturer part number: 03099-20-1040616

Brand: NORELEM

Price: 21.31

Delivery time: 4 Days


Technical Data:

Form: A

Version 2: left

B: 14.4 mm

B1: 4.8 mm

D=locking pin diameter: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03099-20-1040616

Part Number
03099-20-1040616
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form Version 2 B
(mm)
B1
(mm)
D=locking pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
H
(mm)
L
(mm)
L1=Handle length
(mm)
L3
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

21.31 €

1 4 Days Aleft14.44.86M16161.81060.44026163515

Loading...

  1. 1

Basic information

Body Material Steel

This page is Cam-action indexing plungers with stop, Form A and C (03099), part number 03099-20-1040616.
You can find the detail information about specifications and dimensions on part number 03099-20-1040616.

Variation of this product

Part Number
03099-20-1040512
03099-20-1040610
03099-20-1040612
03099-20-1040812
03099-20-1040816
03099-20-10408201
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Form Version 2 B
(mm)
B1
(mm)
D=locking pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
H
(mm)
L
(mm)
L1=Handle length
(mm)
L3
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

17.72 €

1 4 Days Aleft10.83.65M12121.3847.8301912158

17.47 €

1 4 Days Aleft936M10101.8638251510148

17.72 €

1 4 Days Aleft10.83.66M12121.8847.8301912158

17.72 €

1 4 Days Aleft10.83.68M12122.3847.8301912158

21.31 €

1 4 Days Aleft14.44.88M16162.31060.44026163515

23.64 €

1 4 Days Aleft1868M20x115202.312705030206020

Tech Support