Cam action indexing plunger with stop, Form B and D (03099-20)

Cam action indexing plunger with stop, Form B and D (03099-20)
· Can be used for all types of locking and fixating

· The lock is released by turning the grip 180°

· 180° stop prevents the indexing pin extending

· Indexing notch for holding the position

· Indexing pin hardened

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03099-20-1050410
03099-20-1050510
03099-20-1050512
03099-20-1050610
03099-20-1050612
03099-20-1050616
03099-20-1050812
03099-20-1050816
03099-20-10508201
03099-20-1051016
03099-20-10510201
03099-20-10512201
03099-20-1070410
03099-20-1070510
03099-20-1070512
03099-20-1070610
03099-20-1070612
03099-20-1070616
03099-20-1070812
03099-20-1070816
03099-20-10708201
03099-20-1071016
03099-20-10710201
03099-20-10712201
03099-20-2050410
03099-20-2050510
03099-20-2050512
03099-20-2050610
03099-20-2050612
03099-20-2050616
03099-20-2050812
03099-20-2050816
03099-20-20508201
03099-20-2051016
03099-20-20510201
03099-20-20512201
03099-20-2070410
03099-20-2070510
03099-20-2070512
03099-20-2070610
03099-20-2070612
03099-20-2070616
03099-20-2070812
03099-20-2070816
03099-20-20708201
03099-20-2071016
03099-20-20710201
03099-20-20712201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread
(mm)
Form Version 2 B
(mm)
B1
(mm)
D=locking pin diameter
(mm)
D2
(mm)
Fx30°
(mm)
H
(mm)
L
(mm)
L1=Handle length
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

17.64 €

1 4 Days 10BLeft93410163825151017148

17.64 €

1 4 Days 10BLeft935101.363825151017148

17.90 €

1 4 Days 12BLeft10.83.65121.3847.830191219158

17.64 €

1 4 Days 10BLeft936101.863825151017148

17.90 €

1 4 Days 12BLeft10.83.66121.8847.830191219158

21.49 €

1 4 Days 16BLeft14.44.86161.81060.4402616243515

17.90 €

1 4 Days 12BLeft10.83.68122.3847.830191219158

21.49 €

1 4 Days 16BLeft14.44.88162.31060.4402616243515

24.77 €

1 4 Days 20x1.5BLeft1868202.31270503020306020

21.49 €

1 4 Days 16BLeft14.44.810162.81060.4402616243515

24.77 €

1 4 Days 20x1.5BLeft18610202.81270503020306020

24.77 €

1 4 Days 20x1.5BLeft186122031270503020306020

18.31 €

1 4 Days 10DLeft93410163825151017148

18.31 €

1 4 Days 10DLeft935101.363825151017148

18.69 €

1 4 Days 12DLeft10.83.65121.3847.830191219158

18.31 €

1 4 Days 10DLeft936101.863825151017148

18.69 €

1 4 Days 12DLeft10.83.66121.8847.830191219158

22.34 €

1 4 Days 16DLeft14.44.86161.81060.4402616243515

18.69 €

1 4 Days 12DLeft10.83.68122.3847.830191219158

22.34 €

1 4 Days 16DLeft14.44.88162.31060.4402616243515

25.52 €

1 4 Days 20x1.5DLeft1868202.31270503020306020

22.34 €

1 4 Days 16DLeft14.44.810162.81060.4402616243515

25.52 €

1 4 Days 20x1.5DLeft18610202.81270503020306020

25.52 €

1 4 Days 20x1.5DLeft186122031270503020306020

17.64 €

1 4 Days 10BRight93410163825151017148

17.64 €

1 4 Days 10BRight935101.363825151017148

17.90 €

1 4 Days 12BRight10.83.65121.3847.830191219158

17.64 €

1 4 Days 10BRight936101.863825151017148

17.90 €

1 4 Days 12BRight10.83.66121.8847.830191219158

21.49 €

1 4 Days 16BRight14.44.86161.81060.4402616243515

17.90 €

1 4 Days 12BRight10.83.68122.3847.830191219158

21.49 €

1 4 Days 16BRight14.44.88162.31060.4402616243515

24.77 €

1 4 Days 20x1.5BRight1868202.31270503020306020

21.49 €

1 4 Days 16BRight14.44.810162.81060.4402616243515

24.77 €

1 4 Days 20x1.5BRight18610202.81270503020306020

24.77 €

1 4 Days 20x1.5BRight186122031270503020306020

18.31 €

1 4 Days 10DRight93410163825151017148

18.31 €

1 4 Days 10DRight935101.363825151017148

18.69 €

1 4 Days 12DRight10.83.65121.3847.830191219158

18.31 €

1 4 Days 10DRight936101.863825151017148

18.69 €

1 4 Days 12DRight10.83.66121.8847.830191219158

22.34 €

1 4 Days 16DRight14.44.86161.81060.4402616243515

18.69 €

1 4 Days 12DRight10.83.68122.3847.830191219158

22.34 €

1 4 Days 16DRight14.44.88162.31060.4402616243515

25.52 €

1 4 Days 20x1.5DRight1868202.31270503020306020

22.34 €

1 4 Days 16DRight14.44.810162.81060.4402616243515

25.52 €

1 4 Days 20x1.5DRight18610202.81270503020306020

25.52 €

1 4 Days 20x1.5DRight186122031270503020306020

Loading...

  1. 1

Basic information

Type Lever Type Body Material Steel

Tech Support