Indexing plungers with grip stainless steel Form A (03099) (03099-1040410)

Indexing plungers with grip stainless steel Form A (03099) 03099-1040410

Product Details:

Manufacturer part number: 03099-1040410

Brand: NORELEM

Price: 18.22

Delivery time: 4 Days


Technical Data:

B: 9 mm

B1: 3 mm

D=locking pin diameter: 4 mm

D1=Thread: M10

D2: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03099-1040410

Part Number
03099-1040410
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B1
(mm)
D=locking pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
H
(mm)
L
(mm)
L1=Handle length
(mm)
L3
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

18.22 €

1 4 Days 934M101016382520148

Loading...

  1. 1

Basic information

Body Material Stainless Steel Form A

This page is Indexing plungers with grip stainless steel Form A (03099), part number 03099-1040410.
You can find the detail information about specifications and dimensions on part number 03099-1040410.

Variation of this product

Part Number
03099-10404101
03099-1040510
03099-10405101
03099-1040512
03099-10405121
03099-1040610
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
B1
(mm)
D=locking pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
H
(mm)
L
(mm)
L1=Handle length
(mm)
L3
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

18.22 €

1 4 Days 934M10x11016382520148

18.22 €

1 4 Days 935M10101.36382520148

18.22 €

1 4 Days 935M10x1101.36382520148

19.87 €

1 4 Days 10.83.65M12121.3846.83025158

19.87 €

1 4 Days 10.83.65M12x115121.3846.83025158

18.22 €

1 4 Days 936M10101.86382520148

Tech Support