Indexing plungers with grip stainless steel Form B (03099) (03099-10506161)

Indexing plungers with grip stainless steel Form B (03099) 03099-10506161

Product Details:

Manufacturer part number: 03099-10506161

Brand: NORELEM

Price: 23.07

Delivery time: 4 Days


Technical Data:

B: 14.4 mm

B1: 4.8 mm

D=locking pin diameter: 6 mm

D1=Thread: M16x115

D2: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03099-10506161

Part Number
03099-10506161
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B1
(mm)
D=locking pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
H
(mm)
L
(mm)
L1=Handle length
(mm)
L3
(mm)
SW
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

23.07 €

1 4 Days 14.44.86M16x115161.81060.44032243515

Loading...

  1. 1

Basic information

Body Material Stainless Steel Form B

This page is Indexing plungers with grip stainless steel Form B (03099), part number 03099-10506161.
You can find the detail information about specifications and dimensions on part number 03099-10506161.

Variation of this product

Part Number
03099-10505101
03099-1050512
03099-10505121
03099-1050812
03099-10508121
03099-1050816
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
B1
(mm)
D=locking pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
H
(mm)
L
(mm)
L1=Handle length
(mm)
L3
(mm)
SW
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

18.66 €

1 4 Days 935M10x1101.3638252017148

20.55 €

1 4 Days 10.83.65M12121.3846.8302519158

20.55 €

1 4 Days 10.83.65M12x115121.3846.8302519158

20.55 €

1 4 Days 10.83.68M12122.3846.8302519158

20.55 €

1 4 Days 10.83.68M12x115122.3846.8302519158

23.07 €

1 4 Days 14.44.88M16162.31060.44032243515

Tech Support