Cam-action indexing plungers stainless steel (03099) (03099-1081016)

Cam-action indexing plungers stainless steel (03099) 03099-1081016

Product Details:

Manufacturer part number: 03099-1081016

Brand: NORELEM

Price: 21.93

Delivery time: 4 Days


Technical Data:

Thread: 16 mm

B: 14.4 mm

B1: 4.8 mm

D=locking pin diameter: 10 mm

Fx30°: 2.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03099-1081016

Part Number
03099-1081016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread
(mm)
B
(mm)
B1
(mm)
D=locking pin diameter
(mm)
Fx30°
(mm)
H
(mm)
L
(mm)
L1=Handle length
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

21.93 €

1 4 Days 1614.44.8102.81060.4403515

Loading...

  1. 1

Basic information

Type Lever Type Body Material Stainless Steel Form E

This page is Cam-action indexing plungers stainless steel (03099), part number 03099-1081016.
You can find the detail information about specifications and dimensions on part number 03099-1081016.

Variation of this product

Part Number
03099-1080512
03099-1080610
03099-1080612
03099-1080616
03099-1081020
03099-1081220
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread
(mm)
B
(mm)
B1
(mm)
D=locking pin diameter
(mm)
Fx30°
(mm)
H
(mm)
L
(mm)
L1=Handle length
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

20.08 €

1 4 Days 1210.83.651.3846.830158

18.31 €

1 4 Days 109361.863825148

20.08 €

1 4 Days 1210.83.661.8846.830158

21.93 €

1 4 Days 1614.44.861.81060.4403515

26.10 €

1 4 Days 20186102.81270506020

26.10 €

1 4 Days 201861231270506020

Tech Support