Cam-action indexing plungers with stop stainless steel, Form A (03099)

Cam-action indexing plungers with stop stainless steel, Form A (03099)
· Can be used for all types of locking and fixating

· The lock is released by turning the grip 180°

· 180° stop prevents the indexing pin extending

· Indexing notch for holding the position

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03099-21-1040410
03099-21-1040510
03099-21-1040512
03099-21-1040610
03099-21-1040612
03099-21-1040616
03099-21-1040812
03099-21-1040816
03099-21-10408201
03099-21-1041016
03099-21-10410201
03099-21-10412201
03099-21-2040410
03099-21-2040510
03099-21-2040512
03099-21-2040610
03099-21-2040612
03099-21-2040616
03099-21-2040812
03099-21-2040816
03099-21-20408201
03099-21-2041016
03099-21-20410201
03099-21-20412201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 2 B
(mm)
B1
(mm)
D=locking pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
H
(mm)
L
(mm)
L1=Handle length
(mm)
L3
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

21.83 €

1 4 Days left934M10101638251510148

21.83 €

1 4 Days left935M10101.3638251510148

23.82 €

1 4 Days left10.83.65M12121.3847.8301912158

21.83 €

1 4 Days left936M10101.8638251510148

23.82 €

1 4 Days left10.83.66M12121.8847.8301912158

26.16 €

1 4 Days left14.44.86M16161.81060.44026163515

23.82 €

1 4 Days left10.83.68M12122.3847.8301912158

26.16 €

1 4 Days left14.44.88M16162.31060.44026163515

31.11 €

1 4 Days left1868M20x115202.312705030206020

26.16 €

1 4 Days left14.44.810M16162.81060.44026163515

31.11 €

1 4 Days left18610M20x115202.812705030206020

31.11 €

1 4 Days left18612M20x11520312705030206020

21.83 €

1 4 Days right934M10101638251510148

21.83 €

1 4 Days right935M10101.3638251510148

23.82 €

1 4 Days right10.83.65M12121.3847.8301912158

21.83 €

1 4 Days right936M10101.8638251510148

23.82 €

1 4 Days right10.83.66M12121.8847.8301912158

26.16 €

1 4 Days right14.44.86M16161.81060.44026163515

23.82 €

1 4 Days right10.83.68M12122.3847.8301912158

26.16 €

1 4 Days right14.44.88M16162.31060.44026163515

31.11 €

1 4 Days right1868M20x115202.312705030206020

26.16 €

1 4 Days right14.44.810M16162.81060.44026163515

31.11 €

1 4 Days right18610M20x115202.812705030206020

31.11 €

1 4 Days right18612M20x11520312705030206020

Loading...

  1. 1

Basic information

Body Material Stainless Steel Form A

Tech Support