Cam-action indexing plungers with stop stainless steel, Form B (03099) (03099-21-2051016)

Cam-action indexing plungers with stop stainless steel, Form B (03099) 03099-21-2051016

Product Details:

Manufacturer part number: 03099-21-2051016

Brand: NORELEM

Price: 27.64

Delivery time: 4 Days


Technical Data:

Version 2: right

B: 14.4 mm

B1: 4.8 mm

D=locking pin diameter: 10 mm

D1=Thread: M16


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03099-21-2051016

Part Number
03099-21-2051016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 2 B
(mm)
B1
(mm)
D=locking pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
H
(mm)
L
(mm)
L1=Handle length
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

27.64 €

1 4 Days right14.44.810M16162.81060.4402616243515

Loading...

  1. 1

Basic information

Body Material Stainless Steel Form B

This page is Cam-action indexing plungers with stop stainless steel, Form B (03099), part number 03099-21-2051016.
You can find the detail information about specifications and dimensions on part number 03099-21-2051016.

Variation of this product

Part Number
03099-21-1050512
03099-21-1050610
03099-21-1050612
03099-21-1050616
03099-21-20510201
03099-21-20512201
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version 2 B
(mm)
B1
(mm)
D=locking pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
H
(mm)
L
(mm)
L1=Handle length
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

24.62 €

1 4 Days left10.83.65M12121.3847.830191219158

22.31 €

1 4 Days left936M10101.863825151017148

24.62 €

1 4 Days left10.83.66M12121.8847.830191219158

27.64 €

1 4 Days left14.44.86M16161.81060.4402616243515

34.36 €

1 4 Days right18610M20x115202.81270503020306020

34.36 €

1 4 Days right18612M20x1152031270503020306020

Tech Support