Indexing plungers Form C, Steel or Stainless Steel (03089) (03089-3516)

Indexing plungers Form C, Steel or Stainless Steel (03089) 03089-3516

Product Details:

Manufacturer part number: 03089-3516

Brand: NORELEM

Price: 32.73

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 16 mm

Steel code: -

Surface finish body: hardened

Component colour: black grey RAL 7021


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03089-3516

Part Number
03089-3516
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Surface finish body Component colour Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
PL Edelstahl Weight (ERP)
(kg)

32.73 €

1 4 Days Steel16-hardenedblack grey RAL 7021516M24x2403.296321828274620-0.2082

Loading...

  1. 1

Basic information

Component material Thermoplastic Form C Locknut without locknut
Version 1 with locking slot Item Indexing Plunger Product type standard
Form definition with locking slot, without locknut RoHS yes

This page is Indexing plungers Form C, Steel or Stainless Steel (03089), part number 03089-3516.
You can find the detail information about specifications and dimensions on part number 03089-3516.

Variation of this product

Part Number
03089-0310584
03089-03206
03089-0320684
03089-351684
03089-3903
03089-390384
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Surface finish body Component colour Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
PL Edelstahl Weight (ERP)
(kg)

16.08 €

1 4 Days Stainless Steel5-hardenedtraffic red RAL 302015M10x1211.343.51771513125-0.0178

18.99 €

1 4 Days Stainless Steel6-hardenedblack grey RAL 702126M12x1.5251.851.72081714146-0.0271

18.99 €

1 4 Days Stainless Steel6-hardenedtraffic red RAL 302026M12x1.5251.851.72081714146-0.0270

32.73 €

1 4 Days Steel16-hardenedtraffic red RAL 3020516M24x2403.296321828274620-0.2072

11.59 €

1 4 Days Steel3.5-hardenedblack grey RAL 702193M6x0.75140.831.5125108104.5-0.0044

11.59 €

1 4 Days Steel3.5-hardenedtraffic red RAL 302093M6x0.75140.831.5125108104.5-0.0045

Tech Support