Indexing plungers ECO, Form C, Steel or Stainless Steel (03089) (03089-03004061)

Indexing plungers ECO, Form C, Steel or Stainless Steel (03089) 03089-03004061

Product Details:

Manufacturer part number: 03089-03004061

Brand: NORELEM

Price: 4.58

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 4 mm

Steel code: -

Size: 0

D=pin diameter: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03089-03004061

Part Number
03089-03004061
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Tightening torque max.
(Nm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
PL Edelstahl Weight (ERP)
(kg)

4.58 €

1 4 Days Steel4-04M6x0.7514136156136-126no0.0050

Loading...

  1. 1

Basic information

Surface finish body not hardened Component material Thermoplastic Component colour black grey RAL 7021
Form C Locknut without locknut Version 2 eco
Version 1 with locking slot Item Indexing Plunger Product type standard
Form definition with locking slot, without locknut RoHS yes

This page is Indexing plungers ECO, Form C, Steel or Stainless Steel (03089), part number 03089-03004061.
You can find the detail information about specifications and dimensions on part number 03089-03004061.

Variation of this product

Part Number
03089-03004060
03089-03004080
03089-03004081
03089-03105080
03089-03105081
03089-03105100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Tightening torque max.
(Nm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
PL Edelstahl Weight (ERP)
(kg)

4.58 €

1 4 Days Steel41.430504M6141361561362126-0.0045

5.23 €

1 4 Days Steel4-04M814136156138-126no0.0080

5.23 €

1 4 Days Steel4-04M8x114136156138-126no0.0080

5.23 €

1 4 Days Steel51.430515M8141.3401771587126-0.0083

5.23 €

1 4 Days Steel5-15M8x1141.340177158-126no0.0090

5.80 €

1 4 Days Steel5-15M10181.342.51771510-126no0.0150

Tech Support