Indexing plungers ECO, Form D, Steel or Stainless Steel (03089) (03089-04004081)

Indexing plungers ECO, Form D, Steel or Stainless Steel (03089) 03089-04004081

Product Details:

Manufacturer part number: 03089-04004081

Brand: NORELEM

Price: 5.34

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 4 mm

Steel code: -

Size: 0

D=pin diameter: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03089-04004081

Part Number
03089-04004081
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Tightening torque max.
(Nm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
PL Edelstahl Weight (ERP)
(kg)

5.34 €

1 4 Days Steel4-04M8x11413615613813-126no0.0080

Loading...

  1. 1

Basic information

Surface finish body not hardened Component material Thermoplastic Component colour black grey RAL 7021
Form D Locknut with locknut Version 2 eco
Version 1 with locking slot Item Indexing Plunger Product type standard
Form definition with locking slot, with locknut RoHS yes

This page is Indexing plungers ECO, Form D, Steel or Stainless Steel (03089), part number 03089-04004081.
You can find the detail information about specifications and dimensions on part number 03089-04004081.

Variation of this product

Part Number
03089-04004060
03089-04004061
03089-04004080
03089-04105080
03089-04105081
03089-04105100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Tightening torque max.
(Nm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
PL Edelstahl Weight (ERP)
(kg)

4.68 €

1 4 Days Steel41.430504M614136156136102126-0.0059

4.68 €

1 4 Days Steel4-04M6x0.751413615613610-126no0.0050

5.34 €

1 4 Days Steel4-04M81413615613813-126no0.0080

5.34 €

1 4 Days Steel51.430515M8141.340177158137126-0.0113

5.34 €

1 4 Days Steel5-15M8x1141.34017715813-126no0.0090

5.98 €

1 4 Days Steel5-15M10181.342.5177151017-126no0.0150

Tech Support