Ball lock pins with plastic L-grip and high shear strength (03420) (Part Numbers)

Ball lock pins with plastic L-grip and high shear strength (03420)
· For connecting machine parts and workpieces quickly and easily

· Application sectors: chemical or foodstuff industries, aerospace industry

· Secure locking by simply pressing and releasing the push button

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03420-112605010
03420-112605015
03420-112605020
03420-112605025
03420-112605030
03420-112606010
03420-112606015
03420-112606020
03420-112606025
03420-112606030
03420-112606035
03420-112606040
03420-112606045
03420-112606050
03420-113508020
03420-113508025
03420-113508030
03420-113508035
03420-113508040
03420-113508045
03420-113508050
03420-113510020
03420-113510025
03420-113510030
03420-113510035
03420-113510040
03420-113510045
03420-113510050
03420-113510060
03420-114712025
03420-114712030
03420-114712035
03420-114712040
03420-114712045
03420-114712050
03420-114712060
03420-114712070
03420-114712080
03420-114716030
03420-114716035
03420-114716040
03420-114716045
03420-114716050
03420-114716060
03420-114716070
03420-114716080
03420-11842605010
03420-11842605015
03420-11842605020
03420-11842605025
03420-11842605030
03420-11842606010
03420-11842606015
03420-11842606020
03420-11842606025
03420-11842606030
03420-11842606035
03420-11842606040
03420-11842606045
03420-11842606050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component colour B
(mm)
D
(mm)
D1=Pin diameter D2
(mm)
D3
(mm)
D4
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

24.67 €

1 4 Days Black17.639.355.513.226105.92519.215.9524

24.67 €

1 4 Days Black17.639.355.513.226155.92519.220.9524

24.67 €

1 4 Days Black17.639.355.513.226205.92519.225.9524

24.67 €

1 4 Days Black17.639.355.513.226255.92519.230.9524

26.07 €

1 4 Days Black17.639.355.513.226305.92519.235.9524

24.67 €

1 4 Days Black17.639.366.8513.226106.82519.216.8635

24.67 €

1 4 Days Black17.639.366.8513.226156.82519.221.8635

24.67 €

1 4 Days Black17.639.366.8513.226206.82519.226.8635

24.67 €

1 4 Days Black17.639.366.8513.226256.82519.231.8635

26.07 €

1 4 Days Black17.639.366.8513.226306.82519.236.8635

26.07 €

1 4 Days Black17.639.366.8513.226356.82519.241.8635

26.07 €

1 4 Days Black17.639.366.8513.226406.82519.246.8635

26.07 €

1 4 Days Black17.639.366.8513.226456.82519.251.8635

26.07 €

1 4 Days Black17.639.366.8513.226506.82519.256.8635

26.87 €

1 4 Days Black2352.289.517.335.4207.83324.227.8863

26.87 €

1 4 Days Black2352.289.517.335.4257.83324.232.8863

28.73 €

1 4 Days Black2352.289.517.335.4307.83324.237.8863

28.73 €

1 4 Days Black2352.289.517.335.4357.83324.242.8863

28.73 €

1 4 Days Black2352.289.517.335.4407.83324.247.8863

28.73 €

1 4 Days Black2352.289.517.335.4457.83324.252.8863

28.73 €

1 4 Days Black2352.289.517.335.4507.83324.257.8863

41.68 €

1 4 Days Black2352.2101217.335.4208.93324.228.910100

41.68 €

1 4 Days Black2352.2101217.335.4258.93324.233.910100

43.90 €

1 4 Days Black2352.2101217.335.4308.93324.238.910100

43.90 €

1 4 Days Black2352.2101217.335.4358.93324.243.910100

43.90 €

1 4 Days Black2352.2101217.335.4408.93324.248.910100

43.90 €

1 4 Days Black2352.2101217.335.4458.93324.253.910100

43.90 €

1 4 Days Black2352.2101217.335.4508.93324.258.910100

46.02 €

1 4 Days Black2352.2101217.335.4608.93324.268.910100

42.46 €

1 4 Days Black3370.21214.526.347259.939.528.434.912144

44.60 €

1 4 Days Black3370.21214.526.347309.939.528.439.912144

44.60 €

1 4 Days Black3370.21214.526.347359.939.528.444.912144

44.60 €

1 4 Days Black3370.21214.526.347409.939.528.449.912144

44.60 €

1 4 Days Black3370.21214.526.347459.939.528.454.912144

44.60 €

1 4 Days Black3370.21214.526.347509.939.528.459.912144

46.71 €

1 4 Days Black3370.21214.526.347609.939.528.469.912144

46.71 €

1 4 Days Black3370.21214.526.347709.939.528.479.912144

48.85 €

1 4 Days Black3370.21214.526.347809.939.528.489.912144

76.15 €

1 4 Days Black3370.2161926.3473013.139.528.443.116257

76.15 €

1 4 Days Black3370.2161926.3473513.139.528.448.116257

76.15 €

1 4 Days Black3370.2161926.3474013.139.528.453.116257

76.15 €

1 4 Days Black3370.2161926.3474513.139.528.458.116257

76.15 €

1 4 Days Black3370.2161926.3475013.139.528.463.116257

82.01 €

1 4 Days Black3370.2161926.3476013.139.528.473.116257

82.01 €

1 4 Days Black3370.2161926.3477013.139.528.483.116257

86.90 €

1 4 Days Black3370.2161926.3478013.139.528.493.116257

24.67 €

1 4 Days Red RAL 302017.639.355.513.226105.92519.215.9524

24.67 €

1 4 Days Red RAL 302017.639.355.513.226155.92519.220.9524

24.67 €

1 4 Days Red RAL 302017.639.355.513.226205.92519.225.9524

24.67 €

1 4 Days Red RAL 302017.639.355.513.226255.92519.230.9524

26.07 €

1 4 Days Red RAL 302017.639.355.513.226305.92519.235.9524

24.67 €

1 4 Days Red RAL 302017.639.366.8513.226106.82519.216.8635

24.67 €

1 4 Days Red RAL 302017.639.366.8513.226156.82519.221.8635

24.67 €

1 4 Days Red RAL 302017.639.366.8513.226206.82519.226.8635

24.67 €

1 4 Days Red RAL 302017.639.366.8513.226256.82519.231.8635

26.07 €

1 4 Days Red RAL 302017.639.366.8513.226306.82519.236.8635

26.07 €

1 4 Days Red RAL 302017.639.366.8513.226356.82519.241.8635

26.07 €

1 4 Days Red RAL 302017.639.366.8513.226406.82519.246.8635

26.07 €

1 4 Days Red RAL 302017.639.366.8513.226456.82519.251.8635

26.07 €

1 4 Days Red RAL 302017.639.366.8513.226506.82519.256.8635

Loading...

Basic information

Type Lever Type Main material Stainless steel Steel code 1.4542
Component material Thermoplastic

Tech Support