Ball lock pins with T-grip (03422) (03422-204605015)

Ball lock pins with T-grip (03422) 03422-204605015

Product Details:

Manufacturer part number: 03422-204605015

Brand: NORELEM

Price: 21.64

Delivery time: 4 Days


Technical Data:

B: 17.6 mm

D: 46 mm

D1=Pin diameter: 5 mm

D2: 5.5 mm

D3: 13.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03422-204605015

Part Number
03422-204605015
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

21.64 €

1 4 Days 17.64655.513.2155.92519.420.9515

Loading...

  1. 1

Basic information

Main material Stainless steel Component material Zinc

This page is Ball lock pins with T-grip (03422), part number 03422-204605015.
You can find the detail information about specifications and dimensions on part number 03422-204605015.

Variation of this product

Part Number
03422-204605010
03422-204605020
03422-204605025
03422-204605030
03422-204606010
03422-204606015
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

21.64 €

1 4 Days 17.64655.513.2105.92519.415.9515

21.64 €

1 4 Days 17.64655.513.2205.92519.425.9515

21.64 €

1 4 Days 17.64655.513.2255.92519.430.9515

23.10 €

1 4 Days 17.64655.513.2305.92519.435.9515

21.85 €

1 4 Days 17.64666.8513.2106.82519.416.8622

21.85 €

1 4 Days 17.64666.8513.2156.82519.421.8622

Tech Support