Ball lock pins with L-grip stainless steel with head-end lock (03420) (03420-10-102605050)

Ball lock pins with L-grip stainless steel with head-end lock (03420) 03420-10-102605050

Product Details:

Manufacturer part number: 03420-10-102605050

Brand: NORELEM

Price: 30.19

Delivery time: 4 Days


Technical Data:

B: 17.6 mm

D: 39.3 mm

D1=Pin diameter: 5 mm

D2: 5.5 mm

D3: 13.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03420-10-102605050

Part Number
03420-10-102605050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
D5=Ball diameter
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

30.19 €

1 4 Days 17.639.355.513.2261.53472519.250510

Loading...

  1. 1

Basic information

Main material Stainless steel Steel code 1.4305 Surface finish body bright
Component material Thermoplastic Component colour black

This page is Ball lock pins with L-grip stainless steel with head-end lock (03420), part number 03420-10-102605050.
You can find the detail information about specifications and dimensions on part number 03420-10-102605050.

Variation of this product

Part Number
03420-10-102605100
03420-10-102605150
03420-10-102606050
03420-10-102606100
03420-10-102606150
03420-10-103508100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
D5=Ball diameter
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

31.15 €

1 4 Days 17.639.355.513.2261.53972519.2100510

31.35 €

1 4 Days 17.639.355.513.2261.531472519.2150510

30.79 €

1 4 Days 17.639.366.8513.22623472519.250614

31.80 €

1 4 Days 17.639.366.8513.22623972519.2100614

32.03 €

1 4 Days 17.639.366.8513.226231472519.2150614

32.97 €

1 4 Days 2352.289.517.335.433.596.53324.2100826

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support