Ball lock pins with T-grip stainless steel with head-end lock (03420) (03420-10-204606150)

Ball lock pins with T-grip stainless steel with head-end lock (03420) 03420-10-204606150

Product Details:

Manufacturer part number: 03420-10-204606150

Brand: NORELEM

Price: 32.03

Delivery time: 4 Days


Technical Data:

B: 17.6 mm

D: 46 mm

D1=Pin diameter: 6 mm

D2: 6.85 mm

D3: 13.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03420-10-204606150

Part Number
03420-10-204606150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
D5=Ball diameter
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

32.03 €

1 4 Days 17.64666.8513.2231472519.4150614

Loading...

  1. 1

Basic information

Main material Stainless steel Steel code 1.4305 Surface finish body bright
Component material Thermoplastic Component colour black

This page is Ball lock pins with T-grip stainless steel with head-end lock (03420), part number 03420-10-204606150.
You can find the detail information about specifications and dimensions on part number 03420-10-204606150.

Variation of this product

Part Number
03420-10-204605150
03420-10-204606050
03420-10-204606100
03420-10-206308100
03420-10-206308150
03420-10-206308200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
D5=Ball diameter
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

31.35 €

1 4 Days 17.64655.513.21.531472519.4150510

30.79 €

1 4 Days 17.64666.8513.223472519.450614

31.80 €

1 4 Days 17.64666.8513.223972519.4100614

32.97 €

1 4 Days 2362.989.517.333.596.53324.4100826

33.55 €

1 4 Days 2362.989.517.333.5146.53324.4150826

34.32 €

1 4 Days 2362.989.517.333.5196.53324.4200826

Tech Support