Ball lock pins with L-grip (03420) (03420-102605015)

Ball lock pins with L-grip (03420) 03420-102605015

Product Details:

Manufacturer part number: 03420-102605015

Brand: NORELEM

Price: 19.89

Delivery time: 4 Days


Technical Data:

Component colour: black

B: 17.6 mm

D: 39.3 mm

D1=Pin diameter: 5 mm

D2: 5.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03420-102605015

Part Number
03420-102605015
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component colour B
(mm)
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

19.89 €

1 4 Days black17.639.355.513.226155.92519.220.9515

Loading...

  1. 1

Basic information

Main material Stainless steel Component material Thermoplastic

This page is Ball lock pins with L-grip (03420), part number 03420-102605015.
You can find the detail information about specifications and dimensions on part number 03420-102605015.

Variation of this product

Part Number
03420-102605010
03420-102605020
03420-102605025
03420-102605030
03420-102606010
03420-102606015
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Component colour B
(mm)
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

19.89 €

1 4 Days black17.639.355.513.226105.92519.215.9515

19.89 €

1 4 Days black17.639.355.513.226205.92519.225.9515

19.89 €

1 4 Days black17.639.355.513.226255.92519.230.9515

21.09 €

1 4 Days black17.639.355.513.226305.92519.235.9515

20.00 €

1 4 Days black17.639.366.8513.226106.82519.216.8622

20.00 €

1 4 Days black17.639.366.8513.226156.82519.221.8622

Tech Support