Ball lock pins with T-grip with high shear strength (03420)

Ball lock pins with T-grip with high shear strength (03420)
· For connecting machine parts and workpieces quickly and easily

· Application sectors: chemical or foodstuff industries, aerospace industry

· Secure locking by simply pressing and releasing the push button

· Easy to operate

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03420-214605010
03420-214605015
03420-214605020
03420-214605025
03420-214605030
03420-214606010
03420-214606015
03420-214606020
03420-214606025
03420-214606030
03420-214606035
03420-214606040
03420-214606045
03420-214606050
03420-216308020
03420-216308025
03420-216308030
03420-216308035
03420-216308040
03420-216308045
03420-216308050
03420-216310020
03420-216310025
03420-216310030
03420-216310035
03420-216310040
03420-216310045
03420-216310050
03420-216310060
03420-218212025
03420-218212030
03420-218212035
03420-218212040
03420-218212045
03420-218212050
03420-218212060
03420-218212070
03420-218212080
03420-218216030
03420-218216035
03420-218216040
03420-218216045
03420-218216050
03420-218216060
03420-218216070
03420-218216080
03420-21844605010
03420-21844605015
03420-21844605020
03420-21844605025
03420-21844605030
03420-21844606010
03420-21844606015
03420-21844606020
03420-21844606025
03420-21844606030
03420-21844606035
03420-21844606040
03420-21844606045
03420-21844606050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component colour B
(mm)
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

24.67 €

1 4 Days black17.64655.513.2105.92519.415.9524

24.67 €

1 4 Days black17.64655.513.2155.92519.420.9524

24.67 €

1 4 Days black17.64655.513.2205.92519.425.9524

24.67 €

1 4 Days black17.64655.513.2255.92519.430.9524

26.07 €

1 4 Days black17.64655.513.2305.92519.435.9524

24.67 €

1 4 Days black17.64666.8513.2106.82519.416.8635

24.67 €

1 4 Days black17.64666.8513.2156.82519.421.8635

24.67 €

1 4 Days black17.64666.8513.2206.82519.426.8635

24.67 €

1 4 Days black17.64666.8513.2256.82519.431.8635

26.07 €

1 4 Days black17.64666.8513.2306.82519.436.8635

26.07 €

1 4 Days black17.64666.8513.2356.82519.441.8635

26.07 €

1 4 Days black17.64666.8513.2406.82519.446.8635

26.07 €

1 4 Days black17.64666.8513.2456.82519.451.8635

26.07 €

1 4 Days black17.64666.8513.2506.82519.456.8635

26.87 €

1 4 Days black2362.989.517.3207.83324.427.8863

26.87 €

1 4 Days black2362.989.517.3257.83324.432.8863

28.73 €

1 4 Days black2362.989.517.3307.83324.437.8863

28.73 €

1 4 Days black2362.989.517.3357.83324.442.8863

28.73 €

1 4 Days black2362.989.517.3407.83324.447.8863

28.73 €

1 4 Days black2362.989.517.3457.83324.452.8863

28.73 €

1 4 Days black2362.989.517.3507.83324.457.8863

41.68 €

1 4 Days black2362.9101217.3208.93324.428.910100

41.68 €

1 4 Days black2362.9101217.3258.93324.433.910100

43.90 €

1 4 Days black2362.9101217.3308.93324.438.910100

43.90 €

1 4 Days black2362.9101217.3358.93324.443.910100

43.90 €

1 4 Days black2362.9101217.3408.93324.448.910100

43.90 €

1 4 Days black2362.9101217.3458.93324.453.910100

43.90 €

1 4 Days black2362.9101217.3508.93324.458.910100

46.02 €

1 4 Days black2362.9101217.3608.93324.468.910100

42.46 €

1 4 Days black3381.81214.526.3259.939.528.834.912144

44.60 €

1 4 Days black3381.81214.526.3309.939.528.839.912144

44.60 €

1 4 Days black3381.81214.526.3359.939.528.844.912144

44.60 €

1 4 Days black3381.81214.526.3409.939.528.849.912144

44.60 €

1 4 Days black3381.81214.526.3459.939.528.854.912144

44.60 €

1 4 Days black3381.81214.526.3509.939.528.859.912144

46.71 €

1 4 Days black3381.81214.526.3609.939.528.869.912144

46.71 €

1 4 Days black3381.81214.526.3709.939.528.879.912144

48.85 €

1 4 Days black3381.81214.526.3809.939.528.889.912144

76.15 €

1 4 Days black3381.8161926.33013.139.528.843.116257

76.15 €

1 4 Days black3381.8161926.33513.139.528.848.116257

76.15 €

1 4 Days black3381.8161926.34013.139.528.853.116257

76.15 €

1 4 Days black3381.8161926.34513.139.528.858.116257

76.15 €

1 4 Days black3381.8161926.35013.139.528.863.116257

82.01 €

1 4 Days black3381.8161926.36013.139.528.873.116257

82.01 €

1 4 Days black3381.8161926.37013.139.528.883.116257

86.90 €

1 4 Days black3381.8161926.38013.139.528.893.116257

24.67 €

1 4 Days red RAL 302017.64655.513.2105.92519.415.9524

24.67 €

1 4 Days red RAL 302017.64655.513.2155.92519.420.9524

24.67 €

1 4 Days red RAL 302017.64655.513.2205.92519.425.9524

24.67 €

1 4 Days red RAL 302017.64655.513.2255.92519.430.9524

26.07 €

1 4 Days red RAL 302017.64655.513.2305.92519.435.9524

24.67 €

1 4 Days red RAL 302017.64666.8513.2106.82519.416.8635

24.67 €

1 4 Days red RAL 302017.64666.8513.2156.82519.421.8635

24.67 €

1 4 Days red RAL 302017.64666.8513.2206.82519.426.8635

24.67 €

1 4 Days red RAL 302017.64666.8513.2256.82519.431.8635

26.07 €

1 4 Days red RAL 302017.64666.8513.2306.82519.436.8635

26.07 €

1 4 Days red RAL 302017.64666.8513.2356.82519.441.8635

26.07 €

1 4 Days red RAL 302017.64666.8513.2406.82519.446.8635

26.07 €

1 4 Days red RAL 302017.64666.8513.2456.82519.451.8635

26.07 €

1 4 Days red RAL 302017.64666.8513.2506.82519.456.8635

Loading...

Basic information

Main material Stainless steel Steel code 1.4542 Component material Thermoplastic

Tech Support