Ball lock pins with high shear strength (03420) (03420-012605015)

Ball lock pins with high shear strength (03420) 03420-012605015

Product Details:

Manufacturer part number: 03420-012605015

Brand: NORELEM

Price: 24.67

Delivery time: 4 Days


Technical Data:

Component colour: black

B: 17.6 mm

D: 26.4 mm

D1=Pin diameter: 5 mm

D2: 5.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03420-012605015

Part Number
03420-012605015
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component colour B
(mm)
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

24.67 €

1 4 Days black17.626.455.513.2155.92520.220.9524

Loading...

  1. 1

Basic information

Main material Stainless steel Steel code 1.4542 Component material Thermoplastic

This page is Ball lock pins with high shear strength (03420), part number 03420-012605015.
You can find the detail information about specifications and dimensions on part number 03420-012605015.

Variation of this product

Part Number
03420-012605010
03420-012605020
03420-012605025
03420-012605030
03420-012606010
03420-012606015
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Component colour B
(mm)
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

24.67 €

1 4 Days black17.626.455.513.2105.92520.215.9524

24.67 €

1 4 Days black17.626.455.513.2205.92520.225.9524

24.67 €

1 4 Days black17.626.455.513.2255.92520.230.9524

26.07 €

1 4 Days black17.626.455.513.2305.92520.235.9524

24.67 €

1 4 Days black17.626.466.8513.2106.82520.216.8635

24.67 €

1 4 Days black17.626.466.8513.2156.82520.221.8635

Tech Support