Ball lock pins with mushroom grip stainless steel, with high shear strength, adjustable (03418) (03418-10-11905020)

Ball lock pins with mushroom grip stainless steel, with high shear strength, adjustable (03418) 03418-10-11905020

Product Details:

Manufacturer part number: 03418-10-11905020

Brand: NORELEM

Price: 40.79

Delivery time: 4 Days


Technical Data:

D: 19 mm

D1=Pin diameter: 5 mm

D2: 5.5 mm

D3: 13.5 mm

L=Length: 12-20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03418-10-11905020

Part Number
03418-10-11905020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

40.79 €

1 4 Days 1955.513.512-205.925817.9-25.9524

Loading...

  1. 1

Basic information

Main material Stainless steel Main colour precipitation hardened

This page is Ball lock pins with mushroom grip stainless steel, with high shear strength, adjustable (03418), part number 03418-10-11905020.
You can find the detail information about specifications and dimensions on part number 03418-10-11905020.

Variation of this product

Part Number
03418-10-11905010
03418-10-11905015
03418-10-11905025
03418-10-11905030
03418-10-11906010
03418-10-11906015
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

40.79 €

1 4 Days 1955.513.52-105.92587.9-15.9524

40.79 €

1 4 Days 1955.513.57-155.925812.9-20.9524

40.79 €

1 4 Days 1955.513.517-255.925822.9-30.9524

42.12 €

1 4 Days 1955.513.522-305.925827.9-35.9524

41.15 €

1 4 Days 1966.8513.52-106.82588.8-16.8635

41.15 €

1 4 Days 1966.8513.57-156.825813.8-21.8635

Tech Support