Ball lock pins with mushroom grip stainless steel adjustable (03418) (03418-10-01905010)

Ball lock pins with mushroom grip stainless steel adjustable (03418) 03418-10-01905010

Product Details:

Manufacturer part number: 03418-10-01905010

Brand: NORELEM

Price: 36.89

Delivery time: 4 Days


Technical Data:

D: 19 mm

D1=Pin diameter: 5 mm

D2: 5.5 mm

D3: 13.5 mm

L=Length: 2-10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03418-10-01905010

Part Number
03418-10-01905010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

36.89 €

1 4 Days 1955.513.52-105.92587.9-15.9515

Loading...

  1. 1

Basic information

Main material Stainless steel

This page is Ball lock pins with mushroom grip stainless steel adjustable (03418), part number 03418-10-01905010.
You can find the detail information about specifications and dimensions on part number 03418-10-01905010.

Variation of this product

Part Number
03418-10-01905015
03418-10-01905020
03418-10-01905025
03418-10-01905030
03418-10-01906010
03418-10-01906015
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

36.89 €

1 4 Days 1955.513.57-155.925812.9-20.9515

36.89 €

1 4 Days 1955.513.512-205.925817.9-25.9515

36.89 €

1 4 Days 1955.513.517-255.925822.9-30.9515

37.87 €

1 4 Days 1955.513.522-305.925827.9-35.9515

37.05 €

1 4 Days 1966.8513.52-106.82588.8-16.8622

37.05 €

1 4 Days 1966.8513.57-156.825813.8-21.8622

Tech Support