Ball lock pins with mushroom grip stainless steel (03418) (03418-01906050)

Ball lock pins with mushroom grip stainless steel (03418) 03418-01906050

Product Details:

Manufacturer part number: 03418-01906050

Brand: NORELEM

Price: 24.38

Delivery time: 4 Days


Technical Data:

D: 19 mm

D1=Pin diameter: 6 mm

D2: 6.85 mm

D3: 11 mm

L=Length: 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03418-01906050

Part Number
03418-01906050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

24.38 €

1 4 Days 1966.8511506.82556.8622

Loading...

  1. 1

Basic information

Main material Stainless steel Component material Stainless steel

This page is Ball lock pins with mushroom grip stainless steel (03418), part number 03418-01906050.
You can find the detail information about specifications and dimensions on part number 03418-01906050.

Variation of this product

Part Number
03418-01905025
03418-01905030
03418-01906010
03418-02508020
03418-02508025
03418-02508030
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

22.70 €

1 4 Days 1955.511255.92530.9515

24.30 €

1 4 Days 1955.511305.92535.9515

22.99 €

1 4 Days 1966.8511106.82516.8622

25.02 €

1 4 Days 2589.514207.83327.8838

25.02 €

1 4 Days 2589.514257.83332.8838

26.34 €

1 4 Days 2589.514307.83337.8838

Tech Support