Ball lock pins stainless steel, with head-end lock, Form B (03415) (03415-10-101205050)

Ball lock pins stainless steel, with head-end lock, Form B (03415) 03415-10-101205050

Product Details:

Manufacturer part number: 03415-10-101205050

Brand: NORELEM

Price: 28.43

Delivery time: 4 Days


Technical Data:

D: 11.5 mm

D1=Pin diameter: 5 mm

D2: 5.5 mm

D3: 10 mm

D4: 18.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03415-10-101205050

Part Number
03415-10-101205050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
D5=Ball diameter
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
SW
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

28.43 €

1 4 Days 11.555.51018.31.53472534.616.65011510

Loading...

  1. 1

Basic information

Main material Stainless steel Steel code 1.4305 Surface finish body bright
Component material Stainless steel Form B Form-Type With recessed grip and ring

This page is Ball lock pins stainless steel, with head-end lock, Form B (03415), part number 03415-10-101205050.
You can find the detail information about specifications and dimensions on part number 03415-10-101205050.

Variation of this product

Part Number
03415-10-101205100
03415-10-101205150
03415-10-101206050
03415-10-101206100
03415-10-101206150
03415-10-101508100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
D5=Ball diameter
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
SW
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

29.38 €

1 4 Days 11.555.51018.31.53972534.616.610011510

29.56 €

1 4 Days 11.555.51018.31.531472534.616.615011510

29.02 €

1 4 Days 11.566.851018.323472534.616.65011614

30.02 €

1 4 Days 11.566.851018.323972534.616.610011614

30.25 €

1 4 Days 11.566.851018.3231472534.616.615011614

31.19 €

1 4 Days 15.589.513.52433.596.53346.722.710015826

Tech Support