Ball lock pins stainless steel with high shear strength, Form A (03415) (03415-011206035)

Ball lock pins stainless steel with high shear strength, Form A (03415) 03415-011206035

Product Details:

Manufacturer part number: 03415-011206035

Brand: NORELEM

Price: 22.70

Delivery time: 4 Days


Technical Data:

D: 11.5 mm

D1=Pin diameter: 6 mm

D2: 6.85 mm

D3: 10 mm

L=Length: 35 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03415-011206035

Part Number
03415-011206035
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L5
(mm)
SW
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

22.70 €

1 4 Days 11.566.8510356.82541.811635

Loading...

  1. 1

Basic information

Main material Stainless steel Steel code 1.4542 Component material Stainless steel
Form A Form-Type With recessed grip

This page is Ball lock pins stainless steel with high shear strength, Form A (03415), part number 03415-011206035.
You can find the detail information about specifications and dimensions on part number 03415-011206035.

Variation of this product

Part Number
03415-011205025
03415-011205030
03415-011206010
03415-011206040
03415-011206045
03415-011206050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L5
(mm)
SW
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

20.13 €

1 4 Days 11.555.510255.92530.911524

21.36 €

1 4 Days 11.555.510305.92535.911524

20.49 €

1 4 Days 11.566.8510106.82516.811635

22.70 €

1 4 Days 11.566.8510406.82546.811635

22.70 €

1 4 Days 11.566.8510456.82551.811635

22.70 €

1 4 Days 11.566.8510506.82556.811635

Tech Support