Ball lock pins stainless steel, Form B (03415) (03415-101205015)

Ball lock pins stainless steel, Form B (03415) 03415-101205015

Product Details:

Manufacturer part number: 03415-101205015

Brand: NORELEM

Price: 16.95

Delivery time: 4 Days


Technical Data:

D: 11.5 mm

D1=Pin diameter: 5 mm

D2: 5.5 mm

D3: 10 mm

D4: 18.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03415-101205015

Part Number
03415-101205015
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
SW
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

16.95 €

1 4 Days 11.555.51018.3155.92534.616.620.911515

Loading...

  1. 1

Basic information

Main material Stainless steel Component material Stainless steel Form B
Form-Type With recessed grip and ring

This page is Ball lock pins stainless steel, Form B (03415), part number 03415-101205015.
You can find the detail information about specifications and dimensions on part number 03415-101205015.

Variation of this product

Part Number
03415-101205010
03415-101205020
03415-101205025
03415-101205030
03415-101206010
03415-101206015
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
SW
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

16.95 €

1 4 Days 11.555.51018.3105.92534.616.615.911515

16.95 €

1 4 Days 11.555.51018.3205.92534.616.625.911515

16.95 €

1 4 Days 11.555.51018.3255.92534.616.630.911515

17.79 €

1 4 Days 11.555.51018.3305.92534.616.635.911515

17.07 €

1 4 Days 11.566.851018.3106.82534.616.616.811622

17.07 €

1 4 Days 11.566.851018.3156.82534.616.621.811622

Tech Support