Manufacturer part number: 03412-3306040
Brand: NORELEM
Price: 9.38 €
Delivery time: 4 Days
Size: 2
B: 23 mm
D: 33.2 mm
D1=Pin diameter: 6 mm
D2: 17.3 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03412-3306040
Part Number
|
---|
03412-3306040 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size | B (mm) | D (mm) | D1=Pin diameter (mm) | D2 (mm) | L=Length (mm) | L2 (mm) | L3 (mm) | L5 (mm) | Receiving hole (mm) | Clamping force ca. (N) | Shearing force double shear max. (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.38 € | 1 | 4 Days | 2 | 23 | 33.2 | 6 | 17.3 | 40 | 33 | 26.1 | 40 | 6 | 43 | 22 |
Loading...
Main material | Stainless steel | Component material | Thermoplastic |
---|
This page is Locking pins with magnetic axial lock (03412), part number 03412-3306040.
You can find the detail information about specifications and dimensions on part number 03412-3306040.
Configure
Basic Attributes
Size
B(mm)
D(mm)
D1=Pin diameter(mm)
D2(mm)
L=Length(mm)
L2(mm)
L3(mm)
L5(mm)
Receiving hole(mm)
Clamping force ca.(N)
Shearing force double shear max.(kN)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
03412-3306015 |
03412-3306030 |
03412-3306050 |
03412-3306060 |
03412-3306070 |
03412-3306080 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Size | B (mm) | D (mm) | D1=Pin diameter (mm) | D2 (mm) | L=Length (mm) | L2 (mm) | L3 (mm) | L5 (mm) | Receiving hole (mm) | Clamping force ca. (N) | Shearing force double shear max. (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.76 € | 1 | 4 Days | 2 | 23 | 33.2 | 6 | 17.3 | 15 | 33 | 26.1 | 15 | 6 | 43 | 22 | ||
9.23 € | 1 | 4 Days | 2 | 23 | 33.2 | 6 | 17.3 | 30 | 33 | 26.1 | 30 | 6 | 43 | 22 | ||
9.60 € | 1 | 4 Days | 2 | 23 | 33.2 | 6 | 17.3 | 50 | 33 | 26.1 | 50 | 6 | 43 | 22 | ||
9.77 € | 1 | 4 Days | 2 | 23 | 33.2 | 6 | 17.3 | 60 | 33 | 26.1 | 60 | 6 | 43 | 22 | ||
9.91 € | 1 | 4 Days | 2 | 23 | 33.2 | 6 | 17.3 | 70 | 33 | 26.1 | 70 | 6 | 43 | 22 | ||
10.06 € | 1 | 4 Days | 2 | 23 | 33.2 | 6 | 17.3 | 80 | 33 | 26.1 | 80 | 6 | 43 | 22 |