Locking pins with axial lock (03410) (03410-2010016)

Locking pins with axial lock (03410) 03410-2010016

Product Details:

Manufacturer part number: 03410-2010016

Brand: NORELEM

Price: 6.54

Delivery time: 4 Days


Technical Data:

D: 20 mm

D1=Pin diameter: 10 mm

D2: 2.8 mm

X: 1.2 mm

L=Length: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03410-2010016

Part Number
03410-2010016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
X
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Shearing force double shear max.
(kN)

6.54 €

1 4 Days 20102.81.21682811.82435

Loading...

  1. 1

Basic information

Main material Steel

This page is Locking pins with axial lock (03410), part number 03410-2010016.
You can find the detail information about specifications and dimensions on part number 03410-2010016.

Variation of this product

Part Number
03410-1206020
03410-1608012
03410-1608016
03410-2010020
03410-2010025
03410-2412016
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
X
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Shearing force double shear max.
(kN)

6.60 €

1 4 Days 1262.11.1206297.42612

6.17 €

1 4 Days 1682.11.1126229.41822

6.36 €

1 4 Days 1682.11.1166269.42222

6.79 €

1 4 Days 20102.81.22083211.82835

7.25 €

1 4 Days 20102.81.22583711.83335

6.69 €

1 4 Days 24122.81.21682913.82451

Tech Support