Ball lock pins with T-grip (03196) (03196-24605030)

Ball lock pins with T-grip (03196) 03196-24605030

Product Details:

Manufacturer part number: 03196-24605030

Brand: NORELEM

Price: 33.67

Delivery time: 4 Days


Technical Data:

B: 46 mm

D1=Pin diameter: 5 mm

D2: 5.54 mm

D3: 11.9 mm

D4: 5.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03196-24605030

Part Number
03196-24605030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

33.67 €

1 4 Days 4655.5411.95.830630.719.336524.4

Loading...

  1. 1

Basic information

Main material Stainless steel Component material Aluminium

This page is Ball lock pins with T-grip (03196), part number 03196-24605030.
You can find the detail information about specifications and dimensions on part number 03196-24605030.

Variation of this product

Part Number
03196-24605015
03196-24605020
03196-24605025
03196-24605035
03196-24605040
03196-24605050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

32.94 €

1 4 Days 4655.5411.95.815630.719.321524.4

32.94 €

1 4 Days 4655.5411.95.820630.719.326524.4

32.94 €

1 4 Days 4655.5411.95.825630.719.331524.4

33.67 €

1 4 Days 4655.5411.95.835630.719.341524.4

33.67 €

1 4 Days 4655.5411.95.840630.719.346524.4

33.98 €

1 4 Days 4655.5411.95.850630.719.356524.4

Tech Support