Ball lock pins with L-grip (03196) (Part Numbers)

Ball lock pins with L-grip (03196)
· For connecting machine parts and workpieces quickly and easily

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· Pressing and releasing the button

· High wear protection

· Self-locking

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03196-16816060
03196-16816070
03196-16816080
03196-16816090
03196-16816100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

92.42 €

1 4 Days 68.3161923.913.760144528.27416257.18

92.42 €

1 4 Days 68.3161923.913.770144528.28416257.18

92.42 €

1 4 Days 68.3161923.913.780144528.29416257.18

102.80 €

1 4 Days 68.3161923.913.790144528.210416257.18

102.80 €

1 4 Days 68.3161923.913.7100144528.211416257.18

Loading...

Basic information

Main material Stainless steel Component material Aluminium

Tech Support