Locking pins with key ring (03195) (03195-102808030)

Locking pins with key ring (03195) 03195-102808030

Product Details:

Manufacturer part number: 03195-102808030

Brand: NORELEM

Price: 5.91

Delivery time: 4 Days


Technical Data:

D: 28 mm

D1=Pin diameter: 8 mm

D2: 8.8 mm

L=Length: 30 mm

L1: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03195-102808030

Part Number
03195-102808030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
L=Length
(mm)
L1
(mm)
L5
(mm)
Shearing force double shear max.
(kN)

5.91 €

1 4 Days 2888.83083838

Loading...

  1. 1

Basic information

Main material Steel Component material Stainless steel

This page is Locking pins with key ring (03195), part number 03195-102808030.
You can find the detail information about specifications and dimensions on part number 03195-102808030.

Variation of this product

Part Number
03195-102306015
03195-102306020
03195-102306030
03195-102306040
03195-102808040
03195-102808050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
L=Length
(mm)
L1
(mm)
L5
(mm)
Shearing force double shear max.
(kN)

5.64 €

1 4 Days 2366.51572222

5.78 €

1 4 Days 2366.52072722

5.91 €

1 4 Days 2366.53073722

6.07 €

1 4 Days 2366.54074722

6.07 €

1 4 Days 2888.84084838

6.27 €

1 4 Days 2888.85085838

Tech Support