Ball lock pins with mushroom grip stainless steel (03194) (03194-02105025)

Ball lock pins with mushroom grip stainless steel (03194) 03194-02105025

Product Details:

Manufacturer part number: 03194-02105025

Brand: NORELEM

Price: 35.09

Delivery time: 4 Days


Technical Data:

D: 20.6 mm

D1=Pin diameter: 5 mm

D2: 5.54 mm

D3: 11.9 mm

D4: 5.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03194-02105025

Part Number
03194-02105025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

35.09 €

1 4 Days 20.655.5411.95.825623.41631524.4

Loading...

  1. 1

Basic information

Main material Stainless steel Component material Stainless steel

This page is Ball lock pins with mushroom grip stainless steel (03194), part number 03194-02105025.
You can find the detail information about specifications and dimensions on part number 03194-02105025.

Variation of this product

Part Number
03194-02105010
03194-02105015
03194-02105020
03194-02105030
03194-02105035
03194-02105040
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

35.09 €

1 4 Days 20.655.5411.95.810623.41616524.4

35.09 €

1 4 Days 20.655.5411.95.815623.41621524.4

35.09 €

1 4 Days 20.655.5411.95.820623.41626524.4

35.80 €

1 4 Days 20.655.5411.95.830623.41636524.4

35.80 €

1 4 Days 20.655.5411.95.835623.41641524.4

35.80 €

1 4 Days 20.655.5411.95.840623.41646524.4

Tech Support