Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outside Dia./Thread M (mm) | D1=Thread | L1=thread length (mm) | Ball Ø (mm) | Component material | SW (mm) | Load rating max. (static load only) (kN) | RoHS | PL Edelstahl | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.12 € | 1 | 4 Days | 4 | M4x0.5 | 6 | 2.5 | ball-bearing steel | 2 | 3.5 | - | no | 0.0003 | ||
3.13 € | 1 | 4 Days | 4 | M4x0.5 | 10 | 2.5 | ball-bearing steel | 2 | 3.5 | - | no | 0.0006 | ||
2.99 € | 1 | 4 Days | 5 | M5x0.5 | 8 | 3 | ball-bearing steel | 2.5 | 4.5 | yes | no | 0.0007 | ||
2.99 € | 1 | 4 Days | 5 | M5x0.5 | 12 | 3 | ball-bearing steel | 2.5 | 4.5 | yes | no | 0.0012 | ||
2.99 € | 1 | 4 Days | 6 | M6x0.5 | 10.8 | 4 | ball-bearing steel | 3 | 9 | yes | no | 0.0015 | ||
2.99 € | 1 | 4 Days | 6 | M6x0.5 | 12.8 | 4 | ball-bearing steel | 3 | 9 | yes | no | 0.0022 | ||
3.04 € | 1 | 4 Days | 6 | M6x0.5 | 16.8 | 4 | ball-bearing steel | 3 | 9 | yes | no | 0.0027 | ||
3.04 € | 1 | 4 Days | 6 | M6x0.5 | 20.8 | 4 | ball-bearing steel | 3 | 9 | yes | no | 0.0034 | ||
3.04 € | 1 | 4 Days | 6 | M6x0.5 | 25.8 | 4 | ball-bearing steel | 3 | 9 | yes | no | 0.0044 | ||
2.82 € | 1 | 4 Days | 8 | M8x1 | 11.2 | 5.5 | Steel | 4 | 10 | - | - | 0.0026 | ||
2.82 € | 1 | 4 Days | 8 | M8x1 | 21.2 | 5.5 | Steel | 4 | 15 | - | - | 0.0056 | ||
3.27 € | 1 | 4 Days | 10 | M10x1 | 13.7 | 7 | Steel | 5 | 20 | - | - | 0.0053 | ||
3.44 € | 1 | 4 Days | 10 | M10x1 | 26.7 | 7 | Steel | 5 | 20 | - | - | 0.0116 | ||
3.73 € | 1 | 4 Days | 12 | M12x1.5 | 18 | 8.5 | Steel | 6 | 30 | - | - | 0.0096 | ||
4.00 € | 1 | 4 Days | 12 | M12x1.5 | 32 | 8.5 | Steel | 6 | 30 | - | - | 0.0190 | ||
5.96 € | 1 | 4 Days | 16 | M16x1.5 | 23.3 | 12 | Steel | 8 | 60 | - | - | 0.0227 | ||
6.35 € | 1 | 4 Days | 16 | M16x1.5 | 38.3 | 12 | Steel | 8 | 60 | - | - | 0.0414 | ||
13.70 € | 1 | 4 Days | 20 | M20x1.5 | 34.2 | 15 | Steel | 10 | 90 | - | - | 0.0537 | ||
14.03 € | 1 | 4 Days | 20 | M20x1.5 | 44.2 | 15 | Steel | 10 | 90 | - | - | 0.0760 |
Loading...
Tip Material | Steel | Form | A | Item | Ball-End Thrust Screw |
---|---|---|---|---|---|
Version 1 | without head | Thread type(g) | external thread | Surface finish component | hardened and bright |
Form definition | with full ball | Main colour | black |
Configure
Basic Attributes
Outside Dia./Thread M(mm)
D1=Thread
L1=thread length(mm)
Ball Ø(mm)
Component material
SW(mm)
Load rating max. (static load only)(kN)
RoHS
PL Edelstahl
Filter by standard shipping days
Optional Attributes