Ball pressure screws without head with fine thread form B (07107) (07107-20508)

Ball pressure screws without head with fine thread form B (07107) 07107-20508

Product Details:

Manufacturer part number: 07107-20508

Brand: NORELEM

Price: 5.71

Delivery time: 4 Days


Technical Data:

Outside Dia./Thread M: 5 mm

D3: 2.2 mm

D1=Thread: M5x0.5

Ball Ø: 3 mm

Component material: ball-bearing steel


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07107-20508

Part Number
07107-20508
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside Dia./Thread M
(mm)
D3
(mm)
D1=Thread Ball Ø
(mm)
Component material SW
(mm)
L2=Thread length
(mm)
Load rating max. (static load only)
(kN)
RoHS PL Edelstahl Weight in kg (ERP)
(kg)

5.71 €

1 4 Days 52.2M5x0.53ball-bearing steel2.57.54.5yesno0.0007

Loading...

  1. 1

Basic information

Tip Material Steel Form B Main material steel
Item Ball-End Thrust Screw Version 1 without head Thread type(g) external thread
Surface finish component hardened and bright Form definition flattened ball Main colour black

This page is Ball pressure screws without head with fine thread form B (07107), part number 07107-20508.
You can find the detail information about specifications and dimensions on part number 07107-20508.

Variation of this product

Part Number
07107-20406
07107-20410
07107-20512
07107-20610
07107-20612
07107-20616
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside Dia./Thread M
(mm)
D3
(mm)
D1=Thread Ball Ø
(mm)
Component material SW
(mm)
L2=Thread length
(mm)
Load rating max. (static load only)
(kN)
RoHS PL Edelstahl Weight in kg (ERP)
(kg)

5.60 €

1 4 Days 41.3M4x0.52.5ball-bearing steel25.63.5-no0.0003

5.71 €

1 4 Days 41.3M4x0.52.5ball-bearing steel29.63.5-no0.0006

5.78 €

1 4 Days 52.2M5x0.53ball-bearing steel2.511.54.5yesno0.0012

5.18 €

1 4 Days 63.2M6x0.54ball-bearing steel3109yesno0.0015

5.18 €

1 4 Days 63.2M6x0.54ball-bearing steel3129yesno0.0018

5.18 €

1 4 Days 63.2M6x0.54ball-bearing steel3169yesno0.0026

Tech Support