Spring plungers with slot and ball, standard spring force (03000) (03000-04)

Spring plungers with slot and ball, standard spring force (03000) 03000-04

Product Details:

Manufacturer part number: 03000-04

Brand: NORELEM

Price: 1.04

Delivery time: 4 Days


Technical Data:

Initial Load: 4 N

Max. Load: 10 N

D=thread: M4

D1: 2.5 mm

H: 0.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03000-04

Part Number
03000-04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)

1.04 €

1 4 Days 410M42.50.890.6

Loading...

  1. 1

Basic information

Main material steel Component material ball steel

This page is Spring plungers with slot and ball, standard spring force (03000), part number 03000-04.
You can find the detail information about specifications and dimensions on part number 03000-04.

Variation of this product

Part Number
03000-03
03000-05
03000-06
03000-08
03000-10
03000-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)

1.37 €

1 4 Days 1.53M31.50.470.4

1.04 €

1 4 Days 611M530.9120.8

1.04 €

1 4 Days 913M63.51141

1.39 €

1 4 Days 1530M851.5161.2

1.45 €

1 4 Days 2040M1062191.6

2.25 €

1 4 Days 3055M1282.5222

Tech Support