Spring plungers with slot and ball, strong spring force (03000) (03000-204)

Spring plungers with slot and ball, strong spring force (03000) 03000-204

Product Details:

Manufacturer part number: 03000-204

Brand: NORELEM

Price: 1.13

Delivery time: 4 Days


Technical Data:

Initial Load: 12 N

Max. Load: 22 N

D=thread: M4

D1: 2.5 mm

H: 0.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03000-204

Part Number
03000-204
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)

1.13 €

1 4 Days 1222M42.50.890.6

Loading...

  1. 1

Basic information

Main material steel Component material ball steel

This page is Spring plungers with slot and ball, strong spring force (03000), part number 03000-204.
You can find the detail information about specifications and dimensions on part number 03000-204.

Variation of this product

Part Number
03000-203
03000-205
03000-206
03000-208
03000-210
03000-212
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)

1.44 €

1 4 Days 57M31.50.470.4

1.12 €

1 4 Days 1930M530.9120.8

1.12 €

1 4 Days 2840M63.51141

1.45 €

1 4 Days 4773M851.5161.2

1.55 €

1 4 Days 66100M1062191.6

2.39 €

1 4 Days 66120M1282.5222

Tech Support