Spring plungers with slot and ball, long version, standard spring force (03000) (03000-406)

Spring plungers with slot and ball, long version, standard spring force (03000) 03000-406

Product Details:

Manufacturer part number: 03000-406

Brand: NORELEM

Price: 1.32

Delivery time: 4 Days


Technical Data:

Initial Load: 9 N

Max. Load: 13 N

D=thread: M6

D1: 3.5 mm

H: 1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03000-406

Part Number
03000-406
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)

1.32 €

1 4 Days 913M63.51251

Loading...

  1. 1

Basic information

Main material steel Component material ball steel Version 1 long

This page is Spring plungers with slot and ball, long version, standard spring force (03000), part number 03000-406.
You can find the detail information about specifications and dimensions on part number 03000-406.

Variation of this product

Part Number
03000-404
03000-405
03000-408
03000-410
03000-412
03000-416
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)

1.32 €

1 4 Days 410M42.50.8160.6

1.32 €

1 4 Days 611M530.9200.8

1.77 €

1 4 Days 1530M851.5301.2

1.97 €

1 4 Days 2040M1062351.6

2.87 €

1 4 Days 3055M1282.5402

3.86 €

1 4 Days 65125M16103.5452.5

Tech Support