Spring plungers with slot and ceramic ball, stainless steel (03008) (03008-05)

Spring plungers with slot and ceramic ball, stainless steel (03008) 03008-05

Product Details:

Manufacturer part number: 03008-05

Brand: NORELEM

Price: 3.62

Delivery time: 4 Days


Technical Data:

Initial Load: 6 N

Max. Load: 11 N

D=thread: M5

D1: 3 mm

H: 0.9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03008-05

Part Number
03008-05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)

3.62 €

1 4 Days 611M530.9120.8

Loading...

  1. 1

Basic information

Main material stainless steel Component material ball ceramic

This page is Spring plungers with slot and ceramic ball, stainless steel (03008), part number 03008-05.
You can find the detail information about specifications and dimensions on part number 03008-05.

Variation of this product

Part Number
03008-06
03008-08
03008-10
03008-12
03008-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)

3.62 €

1 4 Days 913M63.51141

4.91 €

1 4 Days 1530M851.5161.2

5.56 €

1 4 Days 2035M1062191.6

8.56 €

1 4 Days 3055M1282.5222

10.76 €

1 4 Days 65125M16103.5242.5

Tech Support