Spring plungers with slot and ball, standard spring force (03010) (03010-03)

Spring plungers with slot and ball, standard spring force (03010) 03010-03

Product Details:

Manufacturer part number: 03010-03

Brand: NORELEM

Price: 3.74

Delivery time: 4 Days


Technical Data:

Initial Load: 1.5 N

Max. Load: 3 N

D=thread: M3

D1: 1.5 mm

H: 0.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03010-03

Part Number
03010-03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)

3.74 €

1 4 Days 1.53M31.50.470.4

Loading...

  1. 1

Basic information

Main material stainless steel Component material ball stainless steel

This page is Spring plungers with slot and ball, standard spring force (03010), part number 03010-03.
You can find the detail information about specifications and dimensions on part number 03010-03.

Variation of this product

Part Number
03010-04
03010-05
03010-06
03010-08
03010-10
03010-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)

3.17 €

1 4 Days 410M42.50.890.6

3.17 €

1 4 Days 611M530.9120.8

3.17 €

1 4 Days 913M63.51141

4.14 €

1 4 Days 1530M851.5161.2

4.73 €

1 4 Days 2035M1062191.6

5.77 €

1 4 Days 3055M1282.5222

Tech Support