Spring plungers with slot and ball, strong spring force (03010) (03010-212)

Spring plungers with slot and ball, strong spring force (03010) 03010-212

Product Details:

Manufacturer part number: 03010-212

Brand: NORELEM

Price: 5.96

Delivery time: 4 Days


Technical Data:

Initial Load: 66 N

Max. Load: 120 N

D=thread: M12

D1: 8 mm

H: 2.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03010-212

Part Number
03010-212
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)

5.96 €

1 4 Days 66120M1282.5222

Loading...

  1. 1

Basic information

Main material stainless steel Component material ball stainless steel

This page is Spring plungers with slot and ball, strong spring force (03010), part number 03010-212.
You can find the detail information about specifications and dimensions on part number 03010-212.

Variation of this product

Part Number
03010-205
03010-206
03010-208
03010-210
03010-216
03010-220
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)

3.27 €

1 4 Days 1930M530.9120.8

3.27 €

1 4 Days 2840M63.51141

4.33 €

1 4 Days 4773M851.5161.2

4.93 €

1 4 Days 66100M1062191.6

7.49 €

1 4 Days 90180M16103.5242.5

9.55 €

1 4 Days 115240M20124.5302.5

Tech Support