Spring plungers with slot and ball, long version, standard spring force (03010) (03010-405)

Spring plungers with slot and ball, long version, standard spring force (03010) 03010-405

Product Details:

Manufacturer part number: 03010-405

Brand: NORELEM

Price: 3.64

Delivery time: 4 Days


Technical Data:

Initial Load: 6 N

Max. Load: 11 N

D=thread: M5

D1: 3 mm

H: 0.9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03010-405

Part Number
03010-405
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)

3.64 €

1 4 Days 611M530.9200.8

Loading...

  1. 1

Basic information

Main material stainless steel Component material ball stainless steel Version 1 long

This page is Spring plungers with slot and ball, long version, standard spring force (03010), part number 03010-405.
You can find the detail information about specifications and dimensions on part number 03010-405.

Variation of this product

Part Number
03010-404
03010-406
03010-408
03010-410
03010-412
03010-416
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)

3.64 €

1 4 Days 410M42.50.8160.6

3.64 €

1 4 Days 913M63.51251

4.87 €

1 4 Days 1530M851.5301.2

5.52 €

1 4 Days 2035M1062351.6

6.69 €

1 4 Days 3055M1282.5402

8.40 €

1 4 Days 65125M16103.5452.5

Tech Support