Spring plungers with status sensor (03020) (03020-5082)

Spring plungers with status sensor (03020) 03020-5082

Product Details:

Manufacturer part number: 03020-5082

Brand: NORELEM

Price: 73.22

Delivery time: 4 Days


Technical Data:

Initial Load: 15 N

Max. Load: 30 N

Version 2: normally open

D=thread: M8

D1: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03020-5082

Part Number
03020-5082
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
Version 2 D=thread D1
(mm)
H
(mm)
L=Length
(mm)
L1= length
(mm)
Switching contact from stroke H1
(mm)

73.22 €

1 4 Days 1530normally openM8422931.2 - 1.8

Loading...

  1. 1

Basic information

Main material steel Component material pin steel pin material Steel
Version 1 with status sensor

This page is Spring plungers with status sensor (03020), part number 03020-5082.
You can find the detail information about specifications and dimensions on part number 03020-5082.

Variation of this product

Part Number
03020-5061
03020-5062
03020-5081
03020-5101
03020-5102
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
Version 2 D=thread D1
(mm)
H
(mm)
L=Length
(mm)
L1= length
(mm)
Switching contact from stroke H1
(mm)

72.44 €

1 4 Days 720normally closedM62.722731.2 - 1.6

72.44 €

1 4 Days 720normally openM62.722731.2 - 1.6

73.22 €

1 4 Days 1530normally closedM8422931.2 - 1.8

76.96 €

1 4 Days 2644normally closedM104.533642.2 - 2.8

76.96 €

1 4 Days 2644normally openM104.533642.2 - 2.8

Tech Support