Spring plungers with slot and thrust pin, light spring force (03025)

Spring plungers with slot and thrust pin, light spring force (03025)
· Quick indexing, positioning and fixating of components

· Application sectors: machine and plant construction, trade, domestic

· Universally applicable and easy to mount

· Hardened thrust pin

· Stainless steel 1.4305, 1.4034, 1.4310

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03025-104
03025-105
03025-106
03025-108
03025-110
03025-112
03025-116
03025-120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)

3.64 €

1 4 Days 310M41.81.590.6

3.71 €

1 4 Days 310M52.42120.8

3.77 €

1 4 Days 410M62.72141

4.66 €

1 4 Days 715M842161.2

5.35 €

1 4 Days 916M104.52.5191.6

7.11 €

1 4 Days 1426M1263.5222

8.72 €

1 4 Days 2250M168.54.5242.5

11.63 €

1 4 Days 3060M20106.5302.5

Loading...

  1. 1

Basic information

Main material stainless steel Component material pin stainless steel

Tech Support