Spring plungers with hexagon socket and ball, standard spring force (03030) (03030-04)

Spring plungers with hexagon socket and ball, standard spring force (03030) 03030-04

Product Details:

Manufacturer part number: 03030-04

Brand: NORELEM

Price: 1.88

Delivery time: 4 Days


Technical Data:

Initial Load: 4 N

Max. Load: 10 N

D=thread: M4

D1: 2.5 mm

H: 0.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03030-04

Part Number
03030-04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
S
(mm)

1.88 €

1 4 Days 410M42.50.8102

Loading...

  1. 1

Basic information

Main material steel Component material ball steel

This page is Spring plungers with hexagon socket and ball, standard spring force (03030), part number 03030-04.
You can find the detail information about specifications and dimensions on part number 03030-04.

Variation of this product

Part Number
03030-03
03030-05
03030-06
03030-08
03030-10
03030-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
S
(mm)

2.51 €

1 4 Days 1.53M31.50.491.5

1.88 €

1 4 Days 611M530.9142.5

1.88 €

1 4 Days 913M63.51153

2.43 €

1 4 Days 1530M851.5184

2.68 €

1 4 Days 2040M1062235

3.55 €

1 4 Days 3055M1282.5266

Tech Support