Spring plungers with hexagon socket and ball, strong spring force (03030) (03030-204)

Spring plungers with hexagon socket and ball, strong spring force (03030) 03030-204

Product Details:

Manufacturer part number: 03030-204

Brand: NORELEM

Price: 2.06

Delivery time: 4 Days


Technical Data:

Initial Load: 12 N

Max. Load: 22 N

D=thread: M4

D1: 2.5 mm

H: 0.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03030-204

Part Number
03030-204
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
S
(mm)

2.06 €

1 4 Days 1222M42.50.8102

Loading...

  1. 1

Basic information

Main material steel Component material ball steel

This page is Spring plungers with hexagon socket and ball, strong spring force (03030), part number 03030-204.
You can find the detail information about specifications and dimensions on part number 03030-204.

Variation of this product

Part Number
03030-203
03030-205
03030-206
03030-208
03030-210
03030-212
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
S
(mm)

2.68 €

1 4 Days 57M31.50.491.5

2.06 €

1 4 Days 1930M530.9142.5

2.06 €

1 4 Days 2840M63.51153

2.64 €

1 4 Days 4773M851.5184

2.99 €

1 4 Days 66100M1062235

3.95 €

1 4 Days 66120M1282.5266

Tech Support