Spring plungers with hexagon socket and ball, long version, standard spring force (03030) (03030-406)

Spring plungers with hexagon socket and ball, long version, standard spring force (03030) 03030-406

Product Details:

Manufacturer part number: 03030-406

Brand: NORELEM

Price: 2.51

Delivery time: 4 Days


Technical Data:

Initial Load: 9 N

Max. Load: 13 N

D=thread: M6

D1: 3.5 mm

H: 1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03030-406

Part Number
03030-406
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
S
(mm)

2.51 €

1 4 Days 913M63.51253

Loading...

  1. 1

Basic information

Main material steel Component material ball steel Version 1 long

This page is Spring plungers with hexagon socket and ball, long version, standard spring force (03030), part number 03030-406.
You can find the detail information about specifications and dimensions on part number 03030-406.

Variation of this product

Part Number
03030-404
03030-405
03030-408
03030-410
03030-412
03030-416
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
S
(mm)

2.51 €

1 4 Days 410M42.50.8162

2.51 €

1 4 Days 611M530.9202.5

3.13 €

1 4 Days 1530M851.5304

3.49 €

1 4 Days 2040M1062355

4.65 €

1 4 Days 3055M1282.5406

6.07 €

1 4 Days 65125M16103.5458

Tech Support