Spring plungers with hexagon socket and ceramic ball, stainless steel (03033)

Spring plungers with hexagon socket and ceramic ball, stainless steel (03033)
· Quick indexing, positioning and fixating of components

· Application sectors: machine and plant construction, handcrafts, household, medical technology

· High temperature resistance

· High ductility and strength

· Outstanding wear resistance and good chemical resistance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03033-05
03033-06
03033-08
03033-10
03033-12
03033-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
S
(mm)

6.06 €

1 4 Days 611M530.9142.5

6.06 €

1 4 Days 913M63.51153

7.04 €

1 4 Days 1530M851.5184

8.69 €

1 4 Days 2035M1062235

11.19 €

1 4 Days 3055M1282.5266

15.41 €

1 4 Days 65125M16103.5338

Loading...

  1. 1

Basic information

Main material stainless steel Component material ball ceramic

Tech Support