Spring plungers with hexagon socket and ball, strong spring force (03035) (03035-216)

Spring plungers with hexagon socket and ball, strong spring force (03035) 03035-216

Product Details:

Manufacturer part number: 03035-216

Brand: NORELEM

Price: 14.85

Delivery time: 4 Days


Technical Data:

Initial Load: 90 N

Max. Load: 180 N

pin material: -

D=thread: M16

D1: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03035-216

Part Number
03035-216
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
pin material D=thread D1
(mm)
H
(mm)
L=Length
(mm)
S
(mm)

14.85 €

1 4 Days 90180-M16103.5338

Loading...

  1. 1

Basic information

Main material stainless steel Component material ball stainless steel

This page is Spring plungers with hexagon socket and ball, strong spring force (03035), part number 03035-216.
You can find the detail information about specifications and dimensions on part number 03035-216.

Variation of this product

Part Number
03035-205
03035-206
03035-208
03035-210
03035-220
03035-224
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
pin material D=thread D1
(mm)
H
(mm)
L=Length
(mm)
S
(mm)

5.60 €

1 4 Days 1930-M530.9142.5

5.60 €

1 4 Days 2840-M63.51153

6.06 €

1 4 Days 4773-M851.5184

7.11 €

1 4 Days 66100-M1062235

18.55 €

1 4 Days 115240stainless steelM20124.54310

30.58 €

1 4 Days 130270stainless steelM24155.54812

Tech Support