Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
03035-404 |
03035-405 |
03035-406 |
03035-408 |
03035-410 |
03035-412 |
03035-416 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Initial Load (N) | Max. Load (N) | D=thread | D1 (mm) | H (mm) | L=Length (mm) | S (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
6.07 € | 1 | 4 Days | 4 | 10 | M4 | 2.5 | 0.8 | 16 | 2 | ||
6.07 € | 1 | 4 Days | 6 | 11 | M5 | 3 | 0.9 | 20 | 2.5 | ||
6.07 € | 1 | 4 Days | 9 | 13 | M6 | 3.5 | 1 | 25 | 3 | ||
6.67 € | 1 | 4 Days | 15 | 30 | M8 | 5 | 1.5 | 30 | 4 | ||
7.73 € | 1 | 4 Days | 20 | 35 | M10 | 6 | 2 | 35 | 5 | ||
10.18 € | 1 | 4 Days | 30 | 55 | M12 | 8 | 2.5 | 40 | 6 | ||
16.23 € | 1 | 4 Days | 65 | 125 | M16 | 10 | 3.5 | 45 | 8 |
Loading...
Main material | stainless steel | Component material | ball stainless steel | Version 1 | long |
---|
Configure
Basic Attributes
Initial Load(N)
D=thread
D1(mm)
H(mm)
L=Length(mm)
S(mm)
Filter by standard shipping days
Optional Attributes